2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AR4151080-V

Expand Table
EN
1/5
Code
C2
Material
MAT
Ø
DI [mm]
TG
TG [mm]
ØD
D [mm]
ØFB
FB [mm]
R
R [mm]
TF
TF [mm]
L4
L4 [mm]
S
S
UF
UF [mm]
E
E [mm]
MF
MF [mm]
1
2
3
4
5
6
7
8
9
10
AR4151032-V
Zinc coated steel
32
32.5
30
10.5
32
64
5.0
M6x20
80
45
10
AR4151040-V
Zinc coated steel
40
38.0
35
11.0
36
72
5.0
M6x20
90
52
10
AR4151050-V
Zinc coated steel
50
46.5
40
15.0
45
90
6.5
M8x20
110
65
12
AR4151063-V
Zinc coated steel
63
56.5
45
15.0
50
100
6.5
M8x20
120
75
12
AR4151080-V
Zinc coated steel
80
72.0
45
18.0
63
126
9.0
M10x25
150
95
16
AR4151100-V
Zinc coated steel
100
89.0
55
18.0
75
150
9.0
M10x25
170
115
16
AR4151125-V
Zinc coated steel
125
110.0
60
20.0
90
180
10.5
M12x25
205
140
20
AR4151160-V
Zinc coated steel
160
140.0
65
26.0
115
230
9.5
M16x30
260
180
20
AR4151200-V
Zinc coated steel
200
175.0
75
26.0
135
270
12.5
M16x30
300
220
25
AR4151250-V
Zinc coated steel
250
220.0
90
33.0
165
330
14.5
M20x30
400
285
25
Tampilkan tampilan terkompresi (10 produk)
Order numberAR4151080-V
ShorttextZinc coated steel
Perubahan terakhir27.06.2022 14:35:58
Unit

Klasifikasi

By Categories

Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting

CNS

CNSERPBASE Object Properties